New Holland T5070

New Holland T5070

Price
33,000 USD
Year
2012
Working hours
3177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland T5070
Categorytractors
Serial NumberZCJH23849
Unit NumberEQ00157497
Catalog NumberCU4557005
Manufacturing Year2012
Hours3177 h
CountryUnited States
LocationSonora, KY
Pricing
Price Excluding Tax$ 33,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
OROPSOROPS
3-POINT HITCH3-POINT HITCH
LOADERLOADER
LOADER CONTROL VALVELOADER CONTROL VALVE
LOADER READYLOADER READY
MFWDMFWD
RADIORADIO
REMOTESREMOTES
PTO-1000 RPMPTO-1000 RPM
PTO-540 RPMPTO-540 RPM
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • transmission
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Poor
  • Good
safety items
  • Yes
  • No
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
transmission
  • No
  • No
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
tires
  • Front 50% Rear 60%
  • Front 380/85r24 Rear 460/85r34
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
Robert Ohnemus
Telephone:+1 502 7744441
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone