New Holland STEIGER400

New Holland STEIGER400

Price
120,000 USD
Year
2011
Working hours
1900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland STEIGER400
Categorytractors
Serial NumberZBF125928
Unit NumberB15454
Catalog NumberCU4357236
Manufacturing Year2011
Hours1900 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 120,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCase ih steiger 400 hd
2012 model
Iveco 12.9l engine - 400hp
Def
16f/2r powershift transmission
35 gpm 4 valves
Radar
2000lb front axle weights
Front and rear diff lock
Hid lights
Leather seats
Deluxe cab
Auto climate control
710/70r42 firestone duals @1.5"
Case ih afs pro 600
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone