New Holland MX255

New Holland MX255

Price
43,014 USD
Year
2003
Working hours
7036 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland MX255
Categorytractors
Serial NumberJAZ125532
Unit NumberB17400
Catalog NumberCU4549034
Manufacturing Year2003
Hours7036 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 43,014
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCase Mx255
2003 Model Year
Mfwd
Case Cdc 8.3l Engine
Powershift Transmission
38 Gpm Hydraulic Pump
4 Hydraulic Valves
3 Point
Quick Hitch
Small 1000 Pto
1000 Lb Front Weights
Front/rear Differential Lock
Standard Cab
Standard Climate Control
Cat 3 Drawbar With Hammer Strap
Firestone Tires
Single Fronts 480/70r34 ... 1.25"
Dual Rears 480/80r46 ... .25"-.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone