Quick Search

Mobile Track Solutions 3630T

Mobile Track Solutions 3630T

Year
2017
Working hours
4,026 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandMobile Track Solutions 3630T
Categorytractors
Serial NumberMTST01042
Unit NumberEQ0082217
Catalog Number10025274
Year2017
Hours4,026 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
30IN TRACKS30IN TRACKS
C18 ENGINE S/N N8F00759C18 ENGINE S/N N8F00759
CAB, HEAT AND A/C W/ RADIOCAB, HEAT AND A/C W/ RADIO
ENGINE COMPRESSION BRAKE SYSTEMENGINE COMPRESSION BRAKE SYSTEM
QTY 6-STUCCHI FLAT FACE MALE CPLQTY 6-STUCCHI FLAT FACE MALE CPL
QUICK HITCH DRAWBAR &HITCH PLATEQUICK HITCH DRAWBAR &HITCH PLATE
REAR TRACK ALIGNMENT GUIDESREAR TRACK ALIGNMENT GUIDES
TA22H TRANSMISSION S/N XMB00342TA22H TRANSMISSION S/N XMB00342
TRACK TENSION MONITORING SYSTEMTRACK TENSION MONITORING SYSTEM
Additional information3630T
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • Machine looks good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
1000
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • No
  • No
  • No
  • GoodTo cold to check.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • YesNormal
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • 86%
  • 70%
  • Engine has good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Cools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Steering functions normal
  • Good
  • Good
brake
300
  • Brakes are functional.
  • Good
  • Good
  • Good
hydraulics
400
  • Hydraulics function normal.
  • Good
  • Good
  • Good
  • Good
undercarriage
700
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding GuardsGood
Rear DriversGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is clean.
general condition
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering