Massey Ferguson 8737

Massey Ferguson 8737

Price
206,921 USD
Year
2016
Working hours
1345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 8737
Categorytractors
Serial NumberVKKMY48GTGB174015
Unit NumberB16089
Catalog NumberCU4468486
Manufacturing Year2016
Hours1345 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 206,921
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMassey Ferguson 8737
Model Year 2016
Mfwa
Sisu 8.4l Engine
Cvt Transmission
50 Kph
46 Gpm Hydraulic Pump
5 Hydraulic Valves
Power Beyond
Front Axle Suspension
3 Point
Quick Hitch
Big 1000 Pto
1500 Kg Front Weight
Front & Rear Differential Lock
Deluxe Cab
Leather Seat
Automatic Climate Control
Cab Suspension
Cat 4 Drawbar With Hammer Strap
Front 3 Point
Front Pto
Front Hydraulic Valves - 2
No Technology
Trelleborg Tires
Front Singles 650/60r34 ... 1.25"
Rear Singles 900/60r42 ... 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone