Massey Ferguson 8732

Massey Ferguson 8732

Price
201,750 USD
Year
2017
Working hours
367 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 8732
Categorytractors
Serial NumberM8732HHNGL1032
Unit NumberB17589
Catalog NumberCU4575584
Manufacturing Year2017
Hours367 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 201,750
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMASSEY FERGUSON 8732
2017 MODEL
AGCO 8.4L - 340 ENG HP/290 PTO
DEF
DYNA VT - CVT 31MPH TRANSMISSION
54 GPM 6 VALVES
FRONT AXLE SUSPENSION
3 POINT HITCH
QUICK HITCH
BIG/SMALL 1000/540 PTO
RADAR
18 - 55KG FRONT SUITCASE WEIGHTS
4 - 250KG REAR WEIGHTS
REAR AXLE DIFF LOCK
118" REAR AXLE LENGTH
166GAL FUEL CAPACITY
CLOTH SEAT
DELUXE CAB
AUTO CLIMATE CONTROL
DELUXE RADIO - AM/FM/CD/MP3
LED LIGHTS
CAT 3 DRAWBAR
1000/40R38 GDY LSW TIRES @2.35"
1100/45R46 GDY LSW TIRES @2"
AGCO SIS SCREEN
WAAS
AGLEADER GEO STEER

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone