Quick Search

Massey Ferguson 8450

Massey Ferguson 8450

Price
$68,955
Year
2007
Working hours
4,159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Minneapolis, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandMassey Ferguson 8450
Categorytractors
Serial NumberS067068
Unit NumberEQ0071215
Catalog Number4903648
Year2007
Hours4,159 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax68,955 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
MFWDMFWD
Additional information1500LBS FRONT WEIGHTS
CLOTH SEAT
1000/1000/540TO
MASSEY FERGUSON 8450
14.9X46 ... 1.8" (D)
14.9X30 ... 1.8" (S)
FRONT SUSPENSION
CVT
2007
5 HYD WITH POWER BEYOND
3 POINT
39GPM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering