Quick Search

Massey Ferguson MF6713 4P

Massey Ferguson MF6713 4P

Year
2022
Working hours
1,029 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Buckeye, AZ
+1 480 550 3927
Show phone number
Basic information
BrandMassey Ferguson MF6713 4P
Empire Southwest LLC
Categorytractors
Serial NumberAGCMC200JNC000783
Unit NumberE191505
Catalog Number10129384
Year2022
Hours1,029 h
CountryUnited States
LocationBuckeye, United States
Pricing
Price Excluding Tax59,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional information2 POST ROPS
3 POINT HITCH
4WD
DRIVE: MFWD
ECM DOWNLOAD: NO
Engine Tier Rating: T4C
FLANGED AXLE
FOLDING ROPS
FRONT WEIGHTS
NUMBER OF VALVES: 2
PTO
PTO HP: 85
PTO SHIELD
REAR WEIGHTS
Stock Number: E184984
SWINGING DRAWBAR
Tractor Horsepower: 96.9
Warranty
Warranty Expires: 2025-2026
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering