Massey Ferguson 6713

Massey Ferguson 6713

Price
30,000 USD
Year
2017
Working hours
1753 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 6713
Categorytractors
Serial NumberMC200CH5052005
Unit NumberUAG000333
Catalog NumberCU4676843
Manufacturing Year2017
Hours1753 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax30,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 2/12/20
BASIC 5YR/7500HR/0 DED EXPIRES 7/12/23
AGP1647371-00

LEVER CONTROLLED 3-POINT LINKAGE
WITHOUT LOADER PROVISION
W/ 5" X 3" MOUNTING BRACKETS
CANOPY 52" X 66"
RUBBER FLOOR MAT
ENGAGEMENT
CREEPER GEAR (13.68:1 REDUCTION)
REAR: 320/90R50
REAR: WW1050 ADJUSTABLE WHEELS
FRONT: WW1034 ADJUSTABLE WHEELS
FIRESTONE RADIAL 9000
FRONT: 320/85R34
COLD STARTING AID: INTAKE HEATER
12X12 POWER SHUTTLE WITH ELECTRO
CUP HOLDER
TRANSMISSION: 24.8 MPH (40 KPH)
AIR CLEANER INTAKE, UNDER HOOD
TILT STEERING COLUMN
TYPE
COOLING SYSTEM: ANTIFREEZE 50/50
DIFFERENTIAL LOCK, FLANGED REAR
WET DISC BRAKES WITH
BRAKES: INDEPENDENT OIL IMMERSED
6 SYNCHRONIZED GEARS, 2 RANGES
HYDRAULIC SHUTTLE LEVER,
OPERATED MECHANICAL
FINAL DRIVES, WITH PUSH BUTTON
REAR AXLE: INBOARD PLANETARY
DRIVEN GEAR PUMP, 26 GPM
OPEN CENTER SYSTEM, ENGINE
IMPLEMENT SYSTEM:
DISC CLUTCH, ELECTRO-HYDRAULIC
JOYSTICK WITH MID VALVES
OPTIONAL CABLE-CONTROLLED LOADER
(98 LPM) FLOW
RPM SPEEDS, 6 AND 21 SPLINE
PTO: INDEPENDENT 540/540E/1000
HOOK AND LEVER PARKING BRAKE
INDEPENDENT FOOT PEDAL
IN. DIAMETER, INDEPENDENT WET
FLANGED SHAFTS STANDARD (1.375)
LIFT CAPACITY AT 24": 9392 LBS
II WITH TELESCOPIC BALL ENDS
ENGLISH OPERATOR'S MANUAL
STANDARD TELESCOPIC STABILIZERS
DRAFT SENSING
LINKAGE TURNBUCKLES, TOP LINL
(4260 KG) 2 ADJUSTABLE REAR
VALVES
2 MECHANICAL CONTROLLED SPOOL
REAR LINKAGE: ASAE CATEGORY III/
HAND AND FOOT THROTTLE
(1 X DA KO FL + 1 X DA KO FL)
2 MID MOUNTED WORKLIGHTS
MARKER LIGHT ASSEMBLIES
LIGHTING: 4 HEADLIGHTS, 2 REAR
KEYED ENGINE SHUTOFF
7 PIN ASAE OUTLET SOCKET
STANDARD 1 REAR WORK LIGHT
REAR BRAKE LIGHTS
ENGINE RPM MEMORY SWITCH
12 VOLT DC. NEGATIVE GROUND
CLEVIS
400/500MM POSITIONS, CAT 2
SWING OFFSET DRAWBAR WITH 350/
IGNITION: KEY WITH SAFETY START
CCA BATTERY 80 AMP ALTERNATOR
WET, MAINTENANCE FREE SAE 775
INTAKE AIR PRE HEATER
ISO MOUNTED
FLAT FLOOR PLATFORM -
OPERATION AND SERVICE LIGHTS
DIGITAL HOUR METER
SHIELDS
HAND RAILS WITH GLASS HEAT
WITH PERFORMANCE MONITOR
DIGITAL AND ANALOG DASH DISPLAY
SOCKET
30 AMP AUXILIARY ELECTRICAL
DIGITAL TRANSMISSION DISPLAY
ANALOG ENGINE TEMPERATURE
ANALOG FUEL GAUGE
ANALOG ENGINE TACHOMETER
VERTICAL EXHAUST
SEAT: MECHANICAL SPRING
PEDALS
PENDANT STYLE (SUSPENDED) FOOT
WITH EASY LIFT/LOWER OPTION AND
2 POST FOLDING ROPS
DRAFT CONTROL
FRONT SHIPPING WHEELS, PFA
EXTERNAL 3-POINT LIFT CONTROL ON
STEP ENTRY
LEFT SIDE AND RIGHT SIDE FOOT
REAR SHIPPING WHEELS
LEFT HAND SIDE FENDER
RETRACTABLE SEAT BELT
SUSPENSION
OPERATION
AXLE
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 2/12/20
BASIC 5YR/7500HR/0 DED EXPIRES 7/12/23
AGP1647371-00

LEVER CONTROLLED 3-POINT LINKAGE
WITHOUT LOADER PROVISION
W/ 5" X 3" MOUNTING BRACKETS
CANOPY 52" X 66"
RUBBER FLOOR MAT
ENGAGEMENT
CREEPER GEAR (13.68:1 REDUCTION)
REAR: 320/90R50
REAR: WW1050 ADJUSTABLE WHEELS
FRONT: WW1034 ADJUSTABLE WHEELS
FIRESTONE RADIAL 9000
FRONT: 320/85R34
COLD STARTING AID: INTAKE HEATER
12X12 POWER SHUTTLE WITH ELECTRO
CUP HOLDER
TRANSMISSION: 24.8 MPH (40 KPH)
AIR CLEANER INTAKE, UNDER HOOD
TILT STEERING COLUMN
TYPE
COOLING SYSTEM: ANTIFREEZE 50/50
DIFFERENTIAL LOCK, FLANGED REAR
WET DISC BRAKES WITH
BRAKES: INDEPENDENT OIL IMMERSED
6 SYNCHRONIZED GEARS, 2 RANGES
HYDRAULIC SHUTTLE LEVER,
OPERATED MECHANICAL
FINAL DRIVES, WITH PUSH BUTTON
REAR AXLE: INBOARD PLANETARY
DRIVEN GEAR PUMP, 26 GPM
OPEN CENTER SYSTEM, ENGINE
IMPLEMENT SYSTEM:
DISC CLUTCH, ELECTRO-HYDRAULIC
JOYSTICK WITH MID VALVES
OPTIONAL CABLE-CONTROLLED LOADER
(98 LPM) FLOW
RPM SPEEDS, 6 AND 21 SPLINE
PTO: INDEPENDENT 540/540E/1000
HOOK AND LEVER PARKING BRAKE
INDEPENDENT FOOT PEDAL
IN. DIAMETER, INDEPENDENT WET
FLANGED SHAFTS STANDARD (1.375)
LIFT CAPACITY AT 24": 9392 LBS
II WITH TELESCOPIC BALL ENDS
ENGLISH OPERATOR'S MANUAL
STANDARD TELESCOPIC STABILIZERS
DRAFT SENSING
LINKAGE TURNBUCKLES, TOP LINL
(4260 KG) 2 ADJUSTABLE REAR
VALVES
2 MECHANICAL CONTROLLED SPOOL
REAR LINKAGE: ASAE CATEGORY III/
HAND AND FOOT THROTTLE
(1 X DA KO FL + 1 X DA KO FL)
2 MID MOUNTED WORKLIGHTS
MARKER LIGHT ASSEMBLIES
LIGHTING: 4 HEADLIGHTS, 2 REAR
KEYED ENGINE SHUTOFF
7 PIN ASAE OUTLET SOCKET
STANDARD 1 REAR WORK LIGHT
REAR BRAKE LIGHTS
ENGINE RPM MEMORY SWITCH
12 VOLT DC. NEGATIVE GROUND
CLEVIS
400/500MM POSITIONS, CAT 2
SWING OFFSET DRAWBAR WITH 350/
IGNITION: KEY WITH SAFETY START
CCA BATTERY 80 AMP ALTERNATOR
WET, MAINTENANCE FREE SAE 775
INTAKE AIR PRE HEATER
ISO MOUNTED
FLAT FLOOR PLATFORM -
OPERATION AND SERVICE LIGHTS
DIGITAL HOUR METER
SHIELDS
HAND RAILS WITH GLASS HEAT
WITH PERFORMANCE MONITOR
DIGITAL AND ANALOG DASH DISPLAY
SOCKET
30 AMP AUXILIARY ELECTRICAL
DIGITAL TRANSMISSION DISPLAY
ANALOG ENGINE TEMPERATURE
ANALOG FUEL GAUGE
ANALOG ENGINE TACHOMETER
VERTICAL EXHAUST
SEAT: MECHANICAL SPRING
PEDALS
PENDANT STYLE (SUSPENDED) FOOT
WITH EASY LIFT/LOWER OPTION AND
2 POST FOLDING ROPS
DRAFT CONTROL
FRONT SHIPPING WHEELS, PFA
EXTERNAL 3-POINT LIFT CONTROL ON
STEP ENTRY
LEFT SIDE AND RIGHT SIDE FOOT
REAR SHIPPING WHEELS
LEFT HAND SIDE FENDER
RETRACTABLE SEAT BELT
SUSPENSION
OPERATION
AXLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 463 4795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone