Massey Ferguson MS 6480

Massey Ferguson MS 6480

Price
41,900 USD
Year
2008
Working hours
3047 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson MS 6480
Categorytractors
Serial NumberN76323
Unit NumberMUE3175
Catalog NumberCU4539366
Manufacturing Year2008
Hours3047 h
CountryMexico
LocationReynosa
Pricing
Price Excluding Tax$ 41,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • general condition
  • scraper
  • scraper tires
  • tires
general appearance
  • Pistón de levante del capó dañado.
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • FairPintura deteriorada por tiempo, con rayones.
  • Fair
  • Fair
  • Fair
  • Fair
safety items
  • Fair
  • Good
  • Fair
  • Good
  • Poor
  • Good
  • Fair
gauges, operator station, console
  • YesEn mal estado.
  • Good
  • Good
  • FairCubierta en parte inferior con daños.
  • Good
  • Good
  • Good
  • Good
  • Poor
  • FairDescansa brazos roto.
  • Good
  • Good
engine
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No cuenta con anticongelante.
  • 1/4 nivel de combusible.
  • 48 psi Baja / 55 psi Alta
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
  • Switch de encendido dañado, fusibles dañados.
  • Good
  • PoorRequiere batería.
  • FairLuces de trabajo dañadas.
  • Good
  • Good
  • Good
transmission
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Fuga por conexiones rápidas.
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Front WheelsGood
Rear DriversGood
general condition
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • FairDescansa brazos roto.
scraper
  • Good
  • PoorFuga por puerto de conexiones.
  • Poor
  • Good
  • Good
  • Fair
  • Good
  • Good
scraper tires
tires
  • Llantas con cortes en rodadura y laterales.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Edgar Mendoza Martinez
Mexico
Telephone:+52 81 84002000 ext 407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone