Quick Search

Massey Ferguson 4710

Massey Ferguson 4710

Year
2022
Working hours
400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Santa Maria, CA
+1 562 463 4795
Show phone number
Basic information
BrandMassey Ferguson 4710
Quinn Company
Categorytractors
Serial NumberMC490PNC000892
Unit NumberAG0002506
Catalog Number10124094
Year2022
Hours400 h
CountryUnited States
LocationSanta Maria, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Tractor typeFarm Tractor
Accessories
RemotesRemotes
Economy PTOEconomy PTO
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
BeaconBeacon
Differential LockDifferential Lock
Hitch, 3-pointHitch, 3-point
Mechanical Front Wheel Drive (MFWD)Mechanical Front Wheel Drive (MFWD)
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 11/28/24
STD 3YR/2000HR/POWERTRAIN EXPIRES 11/28/25
STD 5YR/3000HR/EMISSIONS EXPIRES 11/28/27
ULTIMATE 3YR/2000HR/0 DED EXPIRES 11/28/25

3 MECH CONTROLLED SPOOL VALVES
DYNA-2,24X24,40KPH,SPDMTCHG,PS
IPTO 540/1000 FLANGED - 6 / 21
MF4710 PFA CAB DELUXE
NO BUCKET SELECTED
PROPOSITION 65 DECAL
Remaining Factory Warranty AGCO Standard Warranty Expires November 28,2025
W1840 F340/85R24 R420/85R34 TB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering