Quick Search

Used Tractors for Sale

The hard work that takes place on farms and ranches every day requires high-quality, reliable equipment to help get the job done. When you search Cat Used, you'll find exceptional used agriculture tractors for sale that will enable you to complete your heavy-duty, complex tasks with ease.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
tractors
x
93 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
John Deere 6130M, 82,5002017
Salida, CA
2,224 hdrawbarmechanical front wheel drive (mfwd)

See Details
Challenger MT875E, 280,0002018
Albany, OR
3,314 hgps

See Details
Massey Ferguson MF8650, 90,0002013
Woodland, CA
2,792 h

See Details
Challenger MT955, 65,0002008
Memphis, TN
5,866 h Conditionsremotesair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
Kubota L245, 3,7501984
Williams, CA
3,804 hropsmechanical front wheel drive (mfwd)

See Details
Fendt FT1042G2, 335,5002021
Albany, OR
2,800 hbar axledrawbargpsmechanical front wheel drive (mfwd)

See Details
Massey Ferguson MF4709LPG, 45,0002017
Salida, CA
590 h

See Details
Mobile Track Solutions 3630T, 297,5002019
Mokena, IL
3,196 h Conditionsair conditionerdifferential locklightingrops - enclosedradio

See Details
Challenger MT755B, 43,7502007
Salida, CA
15,554 hquick hitch

See Details
John Deere 6120E, 73,0002016
Merced, CA
1,239 hdrawbarforksloader

See Details
Massey Ferguson MF6713LPG, 45,0002017
Salida, CA
735 h

See Details
Massey Ferguson MF4710LPS, 55,0002020
Woodland, CA
196 h

See Details
Challenger MT875E, 340,0002019
Merced, CA
2,398 h

See Details
Fendt FT1050S4, 299,0002018
Merced, CA
4,611 h

See Details
John Deere 8760, 25,0001990
IN
8,244 h Conditionsair conditionereropsremotesconcrete crusher

See Details
John Deere 8760, 25,0001989
IN
8,944 h Conditionslightingair conditionereropsremotes

See Details
Case IH PUMA185CVT, 85,0002019
Salida, CA
4,535 hdrawbarmfwdbar axle

See Details
John Deere 9560R, 199,9982012
Albany, OR
5,107 hdrawbarmfwd

See Details
Fendt FT1042G2, 362,2252021
Albany, OR
3,133 h

See Details
Mobile Track Solutions 3630T, 265,0002019
Altoona, IA
3,847 h Conditions

See Details
Massey Ferguson GC2300, 6,9002004
Brainerd, MN
902 h

See Details
Show more results

tractors