Kubota M7-171

Kubota M7-171

Price
115,432 USD
Year
2016
Working hours
620 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota M7-171
Categorytractors
Serial Number10169
Unit NumberB16019
Catalog NumberCU4449864
Manufacturing Year2016
Hours620 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 115,432
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationKubota Ms-171
2016 Model Year
Mfwd
Kubota 6.1l Engine
Ps Transmission
30 Gpm Hydraulic Valves
4 Hydraulic Valves
Front Axle Suspension
3 Point
Quick Hitch
Small 1000 Pto
1000 Lb Rear Axle Weights
Deluxe Cab
Cloth Seat
Cat 3 Drawbar
Kubota Lm2605 Loader
86" Bucket
Top Con X25
Firestone Tires
Fronts 540/65r25 ... 1.375"
Rears 650/65r38 ... 1.75"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone