Quick Search

Kubota LX2610HSD

Kubota LX2610HSD

Price
$32,000
Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandKubota LX2610HSD
Categorytractors
Serial NumberKBUB8AHCEM1G22802
Unit Number22802
Catalog Number4903191
Year2022
Hours1 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax32,000 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
3-POINT HITCH3-POINT HITCH
LOADERLOADER
LOADER CONTROL VALVELOADER CONTROL VALVE
MFWDMFWD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGrill guard
  • Good
safety items
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2020
gauges, operator station, console
1300
  • Yes
  • Yes
  • GoodFeels cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • 1.3L Kubota diesel
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Turn signals good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
300
  • No
  • No
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
100
  • Good
hydraulics
400
  • LA535 Kubota loader assembly
  • Good
  • Good
  • Good
  • Good
final drives
100
  • Good
comments, misc. repairs, general remarks
  • Mechanical wedge style coupler
  • Kubota bucket, 60” wide, new
  • Land Pride 42” tines
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
tires
  • No wear on tires, new
  • Front 23x8.50-12, rear 14-17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front InsideGood Year R14T13100NoNoNo
Left Rear OutsideGood Year R14T23100NoNoNo
Right Front InsideGood Year R14T13100NoNoNo
Right Rear InsideGood Year R14T23100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering