Kubota L3300

Kubota L3300

Price
8,800 USD
Year
2003
Working hours
1603 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota L3300
Categorytractors
Serial NumberL3300D55009
Unit NumberA17146
Catalog NumberCU4582459
Manufacturing Year2003
Hours1603 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$ 8,800
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
LOADER CONTROL VALVELOADER CONTROL VALVE
Additional Information1603/09/13/19
1997 KUBOTA L3300 AG TRACTOR
3-POINT HITCH CAT.1, 1,433 LBS
AS IS / AS RECEIVED
BUCKET,GP 60"
BUMPER/FENDERS /12V SYS-40AMP
COMPACT TRACTOR W/LOADER
DIFF LOCK/UNLOC / QUICK HITCH
DRIVE:4X2,2WD / OROPS
ENGINE, D1803-CRE4,3CYL,33HP
HYDRAULICS, STANDARD 6.3 GPM
LIGHTING,WORK & WARNING
LOADER,FRT-END KUBOTA LA480
POWER STEERING / LOADER READY
PTO-540 RPM,28HP / ECONOMY PTO
SEAT, STANDARD VINYL
SINGLE STAGE CLUTCH
TILLER, KUBOTA FL1271
TIRES,CARLISLE 29X12.5-15 ... 21.5L-16.1 @50%
TRANSMISSION,POWERSHIFT F8-R8
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • Good
  • GoodOpen cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • GoodROPS
  • FairNo belt
  • Good
gauges, operator station, console
  • GoodOpen cab
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Fair
cooling system
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPower shift
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition , good shape , tiller with tractor
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
tires
  • Front 29x12.5-15. Rear 21.5L-16.1
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front InsideCarlisle845NoNoNo
Left Rear InsideFirestone2470NoNoNo
Right Front InsideCarlisle850NoNoNo
Right Rear InsideFirestone2470NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Clyde Refvem
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone