John Deere & CO. 9530

John Deere & CO. 9530

Price
151,320 USD
Year
2010
Working hours
3621 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 9530
Categorytractors
Serial Number1RW9530PEAP018739
Unit NumberB16056
Catalog NumberCU4461442
Manufacturing Year2010
Hours3621 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 151,320
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJohn Deere 9530
Year 2010
4wd
475 Hp Jd Engine
18 Speed Pwershift Transmission
48 Gpm
4 Valves
Radar
2700# Front Axle Weights
3600# Rear Axle Weights
Front & Rear Diff Lock
Leather Seat
Cloth Buddy Seat
Deluxe Cab
5 Hid Lights
Category 4 Drawbar
Gy 800/70r38
Front Inside ... 1.69"
Front Duals ... 1.94"
Rear Inside ... 1.81"
Rear Duals ... 2.03"
Greenstar Ready
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone