John Deere & CO. 9620T

John Deere & CO. 9620T

Price
92,030 USD
Year
2005
Working hours
5525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 9620T
Categorytractors
Serial NumberRW9620T905055
Unit NumberB16928
Catalog NumberCU4509502
Manufacturing Year2005
Hours5525 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 92,030
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJd 9620t Tractor
Model 2005
12.5l Engine
Powershift 16 Speeds
Hyd 48 Gpm 4 Valves
Radar
Weights 26 Front
Auto Climate Control
Cat 4 Drawbar
Belts 30" Continential 60/32nds
Greenstar Ready
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone