John Deere & CO. 9620R

John Deere & CO. 9620R

Price
307,740 USD
Year
2016
Working hours
2,542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 9620R
Categorytractors
Serial Number1RW9620RKGP052994
Unit NumberEQ0040535
Catalog NumberCU4839072
Manufacturing Year2016
Hours2,542 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax307,740 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
RADARRADAR
Additional informationDELUXE CAB
HYDRA CUSHION 6 HYDRUALIC
LSW SINGLES
JOHN DEERE 9620R
E18 POWER STEERING
HID
2016
GREEN STAR READY
4 WHEEL DRIVE
PTO
LEATHER
NO GLOBE
1400/30R46 LSW ... 2.3"
3200#'S SC WEIGHTS
2480 KG REAR AXLE WEIGHTS
58 GPM
POWER BEYOND
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone