John Deere & CO. 8770

John Deere & CO. 8770

Price
29,950 USD
Year
1994
Working hours
7793 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 8770
Categorytractors
Serial NumberRW8770H002108
Unit NumberB16045
Catalog NumberCU4558918
Manufacturing Year1994
Hours7793 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 29,950
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJOHN DEERE 8770
YEAR 1994
JD 10.1L, 300 HP ENGINE
12 SPEED SYNCRO TRANSMISSION
44.8 GPM
CLOTH SEAT
BUDDY SEAT
STANDARD CAB
STANDARD LIGHTS
CATEGORY 4 DRAWBAR
520/85R42 INSIDE/DUALS @ 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone