John Deere & CO. 8370RT

John Deere & CO. 8370RT

Price
195,530 USD
Year
2015
Working hours
2838 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 8370RT
Categorytractors
Serial Number1RW8370RCFD914477
Unit NumberB17761
Catalog NumberCU4594353
Manufacturing Year2015
Hours2838 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 195,530
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationJD 8370RT TRACTOR
MODEL 2015
JD POWER TECH 9.0L W/ DEF
IVT
HYD 60 GPM 5 VALVES POWER BEYON
FRONT AXLE SUSPENSION
3 POINT
QUICK HITCH
PTO BIG 1000
RADAR
WEIGHTS FRONT 2200LBS
DELUXE CAB
AUTO CLIMATE CONTROL
LED LIGHTS
CAT 4 DRAWBAR
25" BELTS RT 70/32NDS
LT 68/32NDS
Features
Additional InformationJD 8370RT TRACTOR
MODEL 2015
JD POWER TECH 9.0L W/ DEF
IVT
HYD 60 GPM 5 VALVES POWER BEYON
FRONT AXLE SUSPENSION
3 POINT
QUICK HITCH
PTO BIG 1000
RADAR
WEIGHTS FRONT 2200LBS
DELUXE CAB
AUTO CLIMATE CONTROL
LED LIGHTS
CAT 4 DRAWBAR
25" BELTS RT 70/32NDS
LT 68/32NDS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources