John Deere & CO. 8360RT

John Deere & CO. 8360RT

Price
149,530 USD
Year
2012
Working hours
3954 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 8360RT
Categorytractors
Serial NumberRW8360RPCD908073
Unit NumberB17215
Catalog NumberCU4532648
Manufacturing Year2012
Hours3954 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 149,530
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJohn Deere 8360rt
2012 Model Year
Ivt
5 Hydraulic Valves
58 Gpm Hydraulic Pump
3 Pt
Quick Hitch
Big 1000 Pto
22 Front Weights
10 Chin Weights
Deluxe Cab
Leather Seat
Hid Lights
No Technology
25" Camo 5500 Tracks ... 1.8"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone