John Deere & CO. 8310RT

John Deere & CO. 8310RT

Price
153,520 USD
Year
2011
Working hours
2820 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 8310RT
Categorytractors
Serial Number1RW9310RHBD905573
Unit NumberB16525
Catalog NumberCU4486447
Manufacturing Year2011
Hours2820 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 153,520
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJohn Deere 8310rt Tractor
Model 2011
9.0l Deere
Ivt
Hyd 35 Gpm 5 Valves
3 Point
Quick Hitch
Pto Big 1000
Weights
8 Front & Heavy Rock Box
Leather Seat
Deluxe Cab
Auto Climate Control
Hid Lights 2f/2r
Cat 4 Drawbar
Belts 18" Camoplast 5500
Both 45-50/32nd
Small Armrest Monitor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone