John Deere & CO. 8285R

John Deere & CO. 8285R

Price
163,100 USD
Year
2011
Working hours
2081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 8285R
Categorytractors
Serial Number1RW8285RTDP075400
Unit NumberB16138
Catalog NumberCU4475942
Manufacturing Year2011
Hours2081 h
CountryUnited States
LocationPostville, IA
Pricing
Price Excluding Tax$ 163,100
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJohn Deere 8285r
Year 2011
Mfwd
18 Speed Powershift Transmission
4 Valves
3 Point
Quick Hitch
Big 1000 Pto
Radar
1000# Rear Axle Weights
1200# Front Suitcase Weights
Front & Rear Diff Lock
Front Fenders
Cloth Seat
Buddy Seat
Standard Cab
Hid Lights
Category 3 Drawbar
Gy 380/80r38 Inside/dual ... 1"
Gy 480/80r50 Inside/dual ... 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone