John Deere & CO. 8235R

John Deere & CO. 8235R

Price
125,714 USD
Year
2013
Working hours
2970 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 8235R
Categorytractors
Serial Number67785
Unit NumberFUT00928
Catalog NumberCU4396669
Manufacturing Year2013
Hours2970 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 125,714
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information3-PT HITCH
34" FRONT TIRES
50" R TIRE
AC
ECAB
HEAT
PTO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone