Quick Search

John Deere 7230R

John Deere 7230R

Price
US$ 168,900
Year
2018
Working hours
3,701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Yuma, AZ
+1 480 633 4100
Show phone number
Basic information
BrandJohn Deere 7230R
Categorytractors
Serial Number1RW7230RCKS103436
Unit NumberE185220
Catalog Number10030474
Year2018
Hours3,701 h
CountryUnited States
LocationYuma, United States
Pricing
Price Excluding Tax168,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional information3 POINT HITCH
4 POST ROPS
FIXED DRAWBAR
FRONT WEIGHTS
SWINGING DRAWBAR
SCRAPER DRAWBAR
CAB
PTO
DRIVE: 4WD
DRAWBAR CLEVIS
4WD
NUMBER OF VALVES: 4 VALVES
PTO HP: 225HP
TRACTOR HORSEPOWER: 253HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering