John Deere & CO. 6310

John Deere & CO. 6310

Price
21,750 USD
Year
2000
Working hours
7000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 6310
Categorytractors
Serial NumberL06310P061042
Unit NumberB15989
Catalog NumberCU4444309
Manufacturing Year2000
Hours7000 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 21,750
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJd 6310 Tractor
Model 2000
2wd
Deere 4.5l
Syncro 12f/4r Speeds
Hyd 25 Gpm 2 Valves
3 Point
Pto 540
Tires Front 11.00-16 Fs 25/32nds
Rear 18.4-34 Fs 27/32nds
Ta28 Westendorf Loader
72" Bucket
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone