John Deere & CO. 5300C

John Deere & CO. 5300C

Price
20,500 USD
Year
1992
Working hours
2439 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 5300C
Categorytractors
Serial Number122121
Unit NumberA17076
Catalog NumberCU4546242
Manufacturing Year1992
Hours2439 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$ 20,500
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
LIGHTINGLIGHTING
3-POINT HITCH3-POINT HITCH
LOADERLOADER
LOADER CONTROL VALVELOADER CONTROL VALVE
LOADER READYLOADER READY
MFWDMFWD
REMOTESREMOTES
Additional Information1992
5300C
540 DEERE LOADER
AS IS AS RECEIVED
JOHN DEERE
PRO-540 RPM
ULTRA LOW DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • GoodOpen
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear for age
  • Goodnormal
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • FairExpired
  • Good
gauges, operator station, console
  • GoodOpen
  • Good
  • Good
  • Good
  • Good
  • Poor
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • N/A engine
  • Normal
  • Normal
  • GoodNormal
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • GoodManual with range box
brake
  • Good
  • Good
hydraulics
  • 3 point remotes 540 pto, couple cylinders leaking on loader
comments, misc. repairs, general remarks
  • Photos
general condition
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Poor
tires
  • Front 85% rear 60%
  • Front 9.5-24. Firestone 16.9-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front InsideCarlisleNoNoNo
Left Rear InsideFirestoneNoNoNo
Right Front InsideCarlisleNoNoNo
Right Rear InsideFirestoneNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Clyde Refvem
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone