Quick Search

Fendt FT942G6

Fendt FT942G6

Price
$395,000
Year
2020
Working hours
1,084 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT942G6
Categorytractors
Serial Number96124A00F01162
Unit NumberGT11340
Catalog Number4888132
Year2020
Hours1,084 h
CountryUnited States
LocationAlbany, United States
Pricing
Price Excluding Tax395,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationBACKUP ALARM
EXHAUST BRAKE
REVERSIBLE COOLING FAN
VALVE 1/5 DA REAR DUDK
VALVE 1/6 DA REAR DUDK
HYD. TRAILER BRAKES
QUICK HITCH ASSM CAT 3/4N PKG
COOL BOX
FLOOR MAT FOR CAB
VARIOGUIDE RTK TRIMBLE
PROP 65 WARNING DECAL
BALLAST WEIGHT, 2500 KG
SUN BLINDS
WHEEL WEIGHTS 2 X 1000 KG
LABELING INST-NORTH AMERICA
HOOD CAMERA
LESS IMMOBILIZER
SUPER CMFT SEAT-FT EVOLUTION
PREP FOR SATELLITE RADIO
COMFORT MIRROR TELESCOPIC
LED LIGHTING PACKAGE - CAB
VARIOGRIP
FT942 GEN 6 TRACTOR
ENGINE S/N:42255100255424
FENDT 942 GEN 6
AXLE, REAR BAR 2500 MM (98.4")
CAB SUSP COMFORT PNEUMATIC
INFORTAINMENT + 4.1 SOUNDSYSTEM
FRONT FENDERS 713 MM X 1828 MM
F-IF650/60R34 FIXED MI AXIOBIB
R-IF900/60R42 FIXED MI AXIOBIB
NEW BASIC WARRANTY EXP 4/26/23
OR 2,000 HRS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering