Fendt FT920

Fendt FT920

Price
49,520 USD
Year
1998
Working hours
6,704 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFendt FT920
Categorytractors
Serial Number920243179
Unit NumberEQ0040073
Catalog NumberCU4838275
Manufacturing Year1998
Hours6,704 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax49,520 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
MFWDMFWD
QUICK HITCHQUICK HITCH
Additional informationSMALL 1000PTO
CVT
RIGID FRONT AXLE
480/80R46 ... 14.3-38 ... REAR AXLE WEIGHTS
1998
1200LBS FRONT SUITCASE WEIGHTS
3PT
MAN 6.9L ENGINE
17GPM
FENDT 920 VARIO
CAT 3 DRAWBAR
4 HYDRUALIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone