Quick Search

Fendt 728 VARIO

Fendt 728 VARIO

Year
2023
Working hours
490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandFendt 728 VARIO
Ziegler CAT
Categorytractors
Serial NumberWAM71024T00F01704
Unit NumberEQ0082846
Catalog Number10155902
Year2023
Hours490 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax339,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional information4 USB Connectors Armrest
Ballast Wt, Additional 870 kg
Bar Axle Rear 3000mm
Battery Disconnect Electrical
CMFRT BALLST WGHT HTCH w/o FPL
Comfort Mirror Telescopic
ENGINE SERIAL
F380/80R38 ADJ TB TM600
Fendt 728 Vario Gen7
Free Hydr. Return Flow Rear
FT728
Heated Rear Window
Heating Fuel Prefilter
Hyd Pump 220 l/min
Hyd Valve Actuation Ext Rear
Hyd. Trailer Brakes
INFOTAINMENT
Interior Mirror Front
LED Amber Warning Light-LH
LED Amber Warning Light-RH
LED Lighting Package - Cab
Less REAR WIPER/WASH
Mounting Bracket for Terminal
Power Beyond Dir. Connection
Preheater Pack
PROFI PLUS Premium Pkg-NovAtel
Profi Plus Setting2 Pkg-LTE
Quick Hitch Frame Cat 3/3N
R480/80R50 ADJ TR TM600
Radar Wheel
RD-480/80R50 TB ADJ
REAR DUAL WHEEL AXLE HUBS
Remaining Factory Warranty Agco Emissions warranty thru 4-30-29 or 3000 hrs, Agco standard warranty (including travel) thru 4-30-25 or 3000 hrs, Agco standard warranty (no travel) starts 5-1-25 thru 4-30-27 or 3000 hours, Fendt Goldstar Maintenance thru 4-30-27 or 3000 hrs.
SC Seat EvolutnUp DuMo/AirCmpr
Swiveling D-bar Cat 3, 38 pin
Valve 1/4 DA Rear DUDK
VALVE 1/5 DA REAR DUDK
WHEEL WTS 2 x 300kg
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
operator station
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
machine operation
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
engine
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
powertrain
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
body
  • Normal
  • Normal
  • Normal
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering