Fendt FT724

Fendt FT724

Price
223,050 USD
Year
2019
Working hours
242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFendt FT724
Categorytractors
Serial NumberWAM74322J00F10866
Unit NumberB16374
Catalog NumberCU4839069
Manufacturing Year2019
Hours242 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax223,050 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationREG FRT POWER LIFT CAT2 SA/DA
PROFI PLUS VERSION
SUPER COMFORT SEAT AIR SPRUNG
ROOF HATCH VARIOGUIDE
VARIO-TERMINAL 10.4"
VARIOGUIDE CONTROL GSM
AUTO CLIMATE CONTROLLED A/C
BAR AXLE REAR 3000MM
FENDT 724 S4
VARIODOC PRO
FLOOR MAT FOR CAB
PROP 65 WARNING DECAL
AGCO CONNECTIVITY MODULE (ACM)
LED AMBER WARNING LIGHT-RH
LED WORKLIGHTS PACKAGE
LESS IMMOBILIZER
BACKUP ALARM
LED AMBER WARNING LIGHT-LH
R650/65R42 FIXED TB TM800
F540/650R30 FIXED TB TM800
BALLAST WT, ADDITIONAL 870KG
724S4 TRACTOR
LABELING INST-NORTH AMERICA
FT724
VALVE 1/5 DA REAR DUBK
ENGINE SN: 12441408
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone