2023 Fendt FT716G6 For Sale - 230,000 USD | Cat Used
Quick Search

Fendt FT716G6

Fendt FT716G6

Year
2023
Working hours
29 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Prineville, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT716G6
HOLT AG SOLUTIONS
Categorytractors
Serial NumberWAM76122V00F02932
Unit NumberG017449
Catalog Number10193855
Year2023
Hours29 h
CountryUnited States
LocationPrineville, United States
Pricing
Price Excluding Tax230,000 USD
Tax (1%)2,300 USD
Price Including Tax232,300 USD
Details
Tractor typeFarm Tractor
Additional information3PT CAT 2/3 QC,MECH STABILIZER
BACKUP ALARM
BALLAST WT, ADDITIONAL 1800 KG
BATTERY DISCONNECT ELECTRICAL
CAMERA CONNECT 2X DG 2X ANALOG
CMFRT BALLST WGHT HTCH W/O FPL
ENGINE S/N: 13025855
F540/65R30 FIXED TB TM800
FENDT 716 VARIO GEN6
FLANGE PTO STUB 1 3/4" 20-SPL
FREE HYDR. RETURN FLOW REAR
FULL HALOGEN LIGHTING PACKAGE
HYD PUMP 193 L/MIN (51 GPM)
HYD. TRAILER BRAKES
INFOTAINMENT
LABELING INST-NORTH AMERICA
LED AMBER WARNING LIGHT-LH
LESS 2 ADDITIONAL COAXIAL SPKR
MECH TOP LINK CAT 3/2 QK CPLR
MOUNTING BRACKET FOR TERMINAL
POWER BEYOND DIR. CONNECTION
PROFI PLUS PREMIUM PKG-TRIMBLE
PROFI PLUS SETTING2 PKG-LTE
PROPOSITION 65 DECAL
R650/65R42 FIXED TB TM800
REAR BALLAST WEIGHTS 2X600KG
SUPER COMFORT SEAT AIR SPRUNG
TELEMETRY BASIC PACKAGE
TERMINAL 12" ROOF
TRACTOR BRILLIANT BLK RIMS RED
VALVE 1/4 DA REAR DUDK
VALVE 1/5 DA REAR DUDK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering