Quick Search

Fendt FT514S4

Fendt FT514S4

Year
2020
Working hours
4,937 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Yuma, AZ
+1 480 550 3927
Show phone number
Basic information
BrandFendt FT514S4
Empire Southwest LLC
Categorytractors
Serial Number43722V00F07787
Unit NumberE189289
Catalog Number10129380
Year2020
Hours4,937 h
CountryUnited States
LocationYuma, United States
Pricing
Price Excluding Tax91,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
Bar AxleBar Axle
GPSGPS
Additional information3 POINT HITCH
4 POST ROPS
4WD
Cab
CENTER LINK Q HITCH
DRAWBAR CLEVIS
DRIVE: AWD
ENGINE TIER RATING: TIER 4
FRONT SUSPENSION
FRONT WEIGHTS
NUMBER OF VALVES: 4 VALVES
PTO
PTO HP: 124hp
PTO SHIELD
REAR WEIGHTS
SCRAPER DRAWBAR
SWINGING DRAWBAR
Tractor Horsepower: 147.5hp
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering