2020 Fendt FT1050G2 For Sale - 359,998 USD | Cat Used
Quick Search

Fendt FT1050G2

Fendt FT1050G2

Year
2020
Working hours
3,207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Merrill, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT1050G2
HOLT AG SOLUTIONS
Categorytractors
Serial Number53924J00F01101
Unit NumberGT11533
Catalog Number10185016
Year2020
Hours3,207 h
CountryUnited States
LocationMerrill, United States
Pricing
Price Excluding Tax359,998 USD
Tax (1%)3,600 USD
Price Including Tax363,598 USD
Details
Tractor typeFarm Tractor
Additional information2 HYDR. PUMPS 422 LPM (111GPM)
3PT CAT 4N QC, MECH STABILIZER
BALL BUSH CAT 3 (1 PAIR)
BALL BUSH CAT 3 (TOP LINK)
BALL BUSHING CAT 4
BALL BUSHING CAT 4 (1 PAIR)
BALL BUSHING CAT 4/3
BALL BUSHING CAT 4/3 (1PAIR)
BALL GUIDE CONES CAT 3 (1PAIR)
BALLAST WEIGHT, 3300 KG
CMFT FRT POWER LIFT CAT 2DA,RC
COMFORT MIRROR TELESCOPIC
CONTOUR ASSISTANT
COOL BOX
ENGINE S/N:52256780705676
EXHAUST BRAKE
FENDT FT1050 G2 TRACTOR
FENDT FT1050 GEN2
FIF710/60R38 FIXED MI AXIOBIB
FLANGE PTO STUB, 1-3/4" 20-SPL
FLOOR MAT FOR CAB
HEATED WINDSHIELD
HOOD CAMERA
HYD TL CAT 4 QC-120MM-HOOK END
HYDRAULIC TRAILER BRAKES
INFOTAINMENT
LABELING INST-NORTH AMERICA
LED LIGHTING PACKAGE - FULL
NO QUICH HITCH-EURO 3 PT ARMS
PROP 65 WARNING DECAL
RETURN FLOW FRONT
REVERSE TRAVEL STATION
REVERSIBLE COOLING FAN
RIF900/65R46 FIXED MI AXIOBIB
SUN BLINDS
SUPER CMFRT SEAT EVO-DYNAMIC
SWIVELING DRAWBAR CAT 5, 70P
TI AUTO
VALVE 3 DA REAR 3/4" - 170LPM
VALVE 4 DA REAR 3/4" - 170LPM
VALVE 5 DA REAR 140 LPM
VALVE 6 DA REAR 140 LPM
VARIOGRIP
VARIOGUIDE STANDARD TRIMBLE
VLV 2/1 DA FRONT
WHEEL BALLAST WEIGHT, 2X1250KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering