Quick Search

Fendt FT1046S4

Fendt FT1046S4

Year
2017
Working hours
1,127 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Mcminnville, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT1046S4
HOLT AG SOLUTIONS
Categorytractors
Serial NumberWAM52924C00F05010
Unit NumberGT11654
Catalog Number10160624
Year2017
Hours1,127 h
CountryUnited States
LocationMcMinnville, United States
Pricing
Price Excluding Tax385,000 USD
Tax (1%)3,850 USD
Price Including Tax388,850 USD
Details
Tractor typeFarm Tractor
Additional information2 X 1250 KG WHEEL WEIGHTS
3300 KG FRONT WEIGHT
6 REMOTES
710/60R38 FRONT TIRES
900/65R46 REAR TIRES
BACKUP ALARM
EXHAUST BRAKE
FULL LED
HYD PUMP 60 GPM
HYD TRAILER BRAKES
LONG BAR AXLE
QUICK HITCH CAT 4N
RADIO/CD MP3
REAR 3 POINT HITCH
REAR PTO
REAR VIEW MIRROR
REAR WINDOW
REAR WIPER/WASH
SUPER CMFRT SEAT
VARIODOC PRO
VARIOGUIDE RTK TRIMBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering