Quick Search

Fendt FT1038G2

Fendt FT1038G2

Price
US$ 455,450
Year
2022
Working hours
15 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Madras, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT1038G2
Categorytractors
Serial Number53624H00F01105
Unit NumberGT15982
Catalog Number10059259
Year2022
Hours15 h
CountryUnited States
LocationMadras, United States
Pricing
Price Excluding Tax455,450 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationBACKUP ALARM
HYDRAULIC TRAILER BRAKES
EXHAUST BRAKE
REVERSIBLE COOLING FAN
FREE HYDR. RETURN FLOW REAR
RD480/80R50 ADJ MI AGRIBIB
FD420/85R38 ADJ MI AGRIBIB
QUICK HITCH CAT 4N
FLANGE PTO STUB 1-3/4" 20-SPL
LONG BAR AXLE 3000MM
VALVE 5 DA REAR 140 LPM
SUPER CMFRT SEAT EVO-DYNAMIC
FLOOR MAT FOR CAB
POWER BEYOND DIR. CONNECTION
RADAR WHEEL
EPC POWER LIFT DA
SUN BLINDS
PROPOSITION 65 DECAL
LABELING INST-NORTH AMERICA
2-CIRC BRAKE W/ STEERING BRAKE
LED AMBER WARNING LIGHT-LH
LED AMBER WARNING LIGHT-RH
BATTERY DISCONNECT ELECTRICAL
CABIN CLIMB WIDE
UNIV BRACKET FOR MOBILE PHONES
LED LIGHTING PACKAGE-CAB
REAR PTO 1000/1000E STUB SHAFT
REAR POWER LIFT
TOP LINK CAT 4 (CLEVIS TYPE)
FENDT 1038 GEN2
HOLDING BRKT-ADDTL INSTRUMENTS
WHEEL BALLAST WEIGHT,2X1250KG
3PT CAT 3/4N-NO TOP LINKS
BALLAST WEIGHT,2500KG
SER NO:52261372936146
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering