Challenger MT865C

Challenger MT865C

Price
253,125 USD
Year
2013
Working hours
2136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865C
Categorytractors
Serial NumberAGCC0865CDNKG1471
Unit NumberB15475
Catalog NumberCU4362481
Manufacturing Year2013
Hours2136 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 253,125
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationC18 engine
Powershift transmission
59 gpm hydraulic pump
5 hydraulic valves
Hydraulic wide swing drawbar
Bareback
30 front weights
Deluxe cab
Cloth seat
Auto climate control
Hid lights
No technology
30" camoplast belts ... 1.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone