Challenger MT855

Challenger MT855

Price
109,000 USD
Year
2004
Working hours
4486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855
Categorytractors
Serial NumberBCC40643
Unit NumberA20066
Catalog NumberCU2312249
Manufacturing Year2004
Hours4486 h
CountryUnited States
LocationUpper Sandusky, OH
Pricing
Price Excluding Tax109,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationMT 855 CAB AG TRACTOR
DULUXE CAB
ENGINE FAN GUARDING
LESS ENGINE COMPARTMENT GUARD
9 PIN CONNECTOR
NIGHTBREAKER LIGHTS
STANDARD RADIO COVER
GUAGE 90-128" GUAGE NO PTO
30" CHEVRON BELTS
WIDE IDLERS
WIDE DRIVERS
32 FRONT WEIGHTS W BRACKET
LESS IDLER WEIGHT
LESS UNDERCARRIAGE WEIGHTS
WIDE SWING DRAWBAR
4 IMPLEMENT VALVES
43.5 GPM HYDRUALIC PUMP
PREP PKG ENGLISH
REAR VALVE NO-HITCH
DOMESTIC PACKING TRUCK
2 ROTATING BEACON
GPS AUTO-GUIDE SUBMETER
ACCESSORY BAR
ADDITIONAL HANDRAIL KIT
ENGINE BLOCK HEATER
INSTRUCTION SPANISH
WIDE MIDWHEELS
Features
Accessories
RADARRADAR
Additional InformationMT 855 CAB AG TRACTOR
DULUXE CAB
ENGINE FAN GUARDING
LESS ENGINE COMPARTMENT GUARD
9 PIN CONNECTOR
NIGHTBREAKER LIGHTS
STANDARD RADIO COVER
GUAGE 90-128" GUAGE NO PTO
30" CHEVRON BELTS
WIDE IDLERS
WIDE DRIVERS
32 FRONT WEIGHTS W BRACKET
LESS IDLER WEIGHT
LESS UNDERCARRIAGE WEIGHTS
WIDE SWING DRAWBAR
4 IMPLEMENT VALVES
43.5 GPM HYDRUALIC PUMP
PREP PKG ENGLISH
REAR VALVE NO-HITCH
DOMESTIC PACKING TRUCK
2 ROTATING BEACON
GPS AUTO-GUIDE SUBMETER
ACCESSORY BAR
ADDITIONAL HANDRAIL KIT
ENGINE BLOCK HEATER
INSTRUCTION SPANISH
WIDE MIDWHEELS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 ext 2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone