Challenger MT743-B25

Challenger MT743-B25

Price
278,900 USD
Year
2018
Working hours
855 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT743-B25
Categorytractors
Serial NumberAGCC0743JJNND1031
Unit NumberB14802
Catalog NumberCU4542714
Manufacturing Year2018
Hours855 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 278,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationMt743 Base, Row T4f
Trim Package Advantage Xg
Reversible Cooling Fan
Reversible Cooling Fan(Launch)
Impl Case Drain, Singles
Power Beyond
6 Impl Valve
Transmission 72-120" Pto,wide
10 Front Weights (3725lbs)
Idler Wts-16, 2000 Lbs
Debris Deflectors
High Cap Addl Fuel Tank
Gauge Settings, 100" Wide
Tracks, 25" General Ag
Drivers - Wide
Midwheels - Wide Poly
Idlers - Medium
Autoguide,submeter Receiver
Task Doc Pro
Accufield Command Pro
Block Heater, 120 Volts
Sump Heater, 120 Volts
Debris Ejectors, Wide
Features
Additional InformationMt743 Base, Row T4f
Trim Package Advantage Xg
Reversible Cooling Fan
Reversible Cooling Fan(Launch)
Impl Case Drain, Singles
Power Beyond
6 Impl Valve
Transmission 72-120" Pto,wide
10 Front Weights (3725lbs)
Idler Wts-16, 2000 Lbs
Debris Deflectors
High Cap Addl Fuel Tank
Gauge Settings, 100" Wide
Tracks, 25" General Ag
Drivers - Wide
Midwheels - Wide Poly
Idlers - Medium
Autoguide,submeter Receiver
Task Doc Pro
Accufield Command Pro
Block Heater, 120 Volts
Sump Heater, 120 Volts
Debris Ejectors, Wide
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone