Challenger MT685D

Challenger MT685D

Price
123,900 USD
Year
2013
Working hours
2220 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT685D
Categorytractors
Serial NumberC0685ADNGL1040
Unit NumberA30177
Catalog NumberCU2531196
Manufacturing Year2013
Hours2220 h
CountryUnited States
LocationLiberty Center, OH
Pricing
Price Excluding Tax$ 123,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information175 L/MM (46GPM) HYD SYS
1000E/1000 FLNGD PTO -20&21 SP
2 FRT,2 REAR XENON WORKLIGHTS
5 SP VLVS 46GPM 12345-E-5FT
AUTO A-C / CLIMATE CONTROL
D480/80R50 R1W - SDCS
DISPLAY, ISOBUS & GUIDANCE READY
ENGINE BLOCK HEATER (110V)
EXT LIFT CNTRL BOTH SIDES
F/A 380/80R38 FI PKG
F/A SPACER PKG, 15.5" CH
F380/80R38 R1W - WW
FIRESTONE TIRES
FRONT WEIGHT CARRIER
FRONT WEIGHTS, 22X45, 1X90
INSTRUCTORS SEAT W/SEATBELT
MT685D - PFA CAB - TIER 4
POWER BEYOND W/P/T/LS/D CPLRS
RADIO-MP3 COMP-AERIAL& SPEAKERS
REAR WHEEL WEIGHT-4X250 KG
STANDARD CAB ISOLATION
TELE MIRRORS W/ELEC DE-ICING
TWO ROOF MOUNTED ROT BEACONS
WORKLIGHTS ON HANDRAILS+RR FNDRS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Thompson
Telephone:+1 419 5918426
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone