Challenger MT875E

Challenger MT875E

Price
387,110 USD
Year
2018
Working hours
710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT875E
Categorytractors
Serial NumberAGCC0875CJNNG1036
Unit NumberB17753
Catalog NumberCU4593281
Manufacturing Year2018
Hours710 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 387,110
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationMT875E TRACTOR
ENGINE SN: E69126
2019 MODEL YEAR
5 HYDRAULIC VALVES
BAREBACK
RADAR
32 FRONT WEIGHTS
28 IDLER WEIGHTS
DELUXE CAB
LEATHER SEAT
HID LIGHTS
STROBE
PIVOTING STEPS
HYD CONTROLLED DRAWBAR
TOW CABLE
NO TECHNOLOGY
36" EXTREME AP BELTS ... 2.65"
Features
Additional InformationMT875E TRACTOR
ENGINE SN: E69126
2019 MODEL YEAR
5 HYDRAULIC VALVES
BAREBACK
RADAR
32 FRONT WEIGHTS
28 IDLER WEIGHTS
DELUXE CAB
LEATHER SEAT
HID LIGHTS
STROBE
PIVOTING STEPS
HYD CONTROLLED DRAWBAR
TOW CABLE
NO TECHNOLOGY
36" EXTREME AP BELTS ... 2.65"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone