Challenger MT855

Challenger MT855

Price
125,020 USD
Year
2004
Working hours
5055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855
Categorytractors
Serial NumberBCC40722
Unit NumberB18736
Catalog NumberCU4716948
Manufacturing Year2004
Hours5055 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax125,020 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationMT855 AG TRACTOR
MT855
ENGINE S/N A3A00618
POWER SHIFT TRANSMISSION
43.5 GPM
5 HYDRAULIC VALVES
BAREBACK
20 FRONT WEIGHTS
DELUXE CAB
CLOTH SEAT
120" SPACING
HID LIGHTS
NO TECHNOLOGY
30" CAMO 3500 TRACKS ... 1.5"
Features
Additional InformationMT855 AG TRACTOR
MT855
ENGINE S/N A3A00618
POWER SHIFT TRANSMISSION
43.5 GPM
5 HYDRAULIC VALVES
BAREBACK
20 FRONT WEIGHTS
DELUXE CAB
CLOTH SEAT
120" SPACING
HID LIGHTS
NO TECHNOLOGY
30" CAMO 3500 TRACKS ... 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone