Challenger MT855E

Challenger MT855E

Price
310,000 USD
Year
2018
Working hours
1282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855E
Categorytractors
Serial NumberC0855KJNNG1019
Unit NumberAG0001596
Catalog NumberCU4569861
Manufacturing Year2018
Hours1282 h
CountryUnited States
LocationSanta Maria, CA
Pricing
Price Excluding Tax$ 310,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 8/1/20
BASIC 5YR/7500HR/0 DED EXPIRES 8/1/23

2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
30 CHEVRON TRACKS
32 FRONT WEIGHTS @ 100 LBS EACH
36 IDLER WEIGHTS @ 125 LBS EACH
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS,
7-PIN CONNECTOR
AM/FM WEATHERBAND RADIO
AND DEBRIS DEFLECTOR
AUTOMATIC CLIMATE CONTROL
CONTROLS AUXILIARY POWER IN
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
DRAIN VALVE
ENGLISH OPERATOR MANUAL / DECALS
EXTERNAL ELECTRIC MIRRORS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
INCLUDES BRACKET
LEFT/RIGHT SIDE SUN VISORS
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS
MT855E AG TRACTOR
PACKING, DOMESTIC TRUCK
REAR FACING
REAR FACING & 2 HID FLOODLIGHTS
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM, FOR 3-POINT HITCH
ROCKER SWITCH
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEER ABLE 3-POINT HITCH
WITH 19,500 LB LIFT CAPACITY
WITH BLUE TOOTH / USB
XM/SIRIUS SATTELITE RADIO
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 8/1/20
BASIC 5YR/7500HR/0 DED EXPIRES 8/1/23

2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
30 CHEVRON TRACKS
32 FRONT WEIGHTS @ 100 LBS EACH
36 IDLER WEIGHTS @ 125 LBS EACH
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS,
7-PIN CONNECTOR
AM/FM WEATHERBAND RADIO
AND DEBRIS DEFLECTOR
AUTOMATIC CLIMATE CONTROL
CONTROLS AUXILIARY POWER IN
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
DRAIN VALVE
ENGLISH OPERATOR MANUAL / DECALS
EXTERNAL ELECTRIC MIRRORS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
INCLUDES BRACKET
LEFT/RIGHT SIDE SUN VISORS
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS
MT855E AG TRACTOR
PACKING, DOMESTIC TRUCK
REAR FACING
REAR FACING & 2 HID FLOODLIGHTS
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM, FOR 3-POINT HITCH
ROCKER SWITCH
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEER ABLE 3-POINT HITCH
WITH 19,500 LB LIFT CAPACITY
WITH BLUE TOOTH / USB
XM/SIRIUS SATTELITE RADIO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone