Challenger MT855E

Challenger MT855E

Price
300,000 USD
Year
2019
Working hours
1339 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855E
Categorytractors
Serial NumberC0855PKNNG1005
Unit NumberUAG000339
Catalog NumberCU4670275
Manufacturing Year2019
Hours1339 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax300,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 09/10/22
STD 5YR/3000HR/EMISSIONS EXPIRES 09/10/25
STD 5YR/5000HR/REACTION ARM EXPIRES 09/10/25
STD 4YR TRACKS WARRANTY EXPIRES 09/10/24
BASIC 5YR/7500HR/0 DED EXPIRES 02/09/25
AGP1883255-00

SUNVISOR GP,CAB
COUNTERWEIGHTS-FR, 32 WTS
REVERSE ALARM, 3P HITCH
SUNVISOR GP, REAR
3P HITCH AR, 3/4N CAT 5 DBAR
IDLER WEIGHTS-36,4500 LBS
TRACKS-30" EXTREME APPL,HD
ECOLOGY DRAIN, HYD RESERVOIRY
DELUXE CAB AR
MT855E BASE, ROW
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 09/10/22
STD 5YR/3000HR/EMISSIONS EXPIRES 09/10/25
STD 5YR/5000HR/REACTION ARM EXPIRES 09/10/25
STD 4YR TRACKS WARRANTY EXPIRES 09/10/24
BASIC 5YR/7500HR/0 DED EXPIRES 02/09/25
AGP1883255-00

SUNVISOR GP,CAB
COUNTERWEIGHTS-FR, 32 WTS
REVERSE ALARM, 3P HITCH
SUNVISOR GP, REAR
3P HITCH AR, 3/4N CAT 5 DBAR
IDLER WEIGHTS-36,4500 LBS
TRACKS-30" EXTREME APPL,HD
ECOLOGY DRAIN, HYD RESERVOIRY
DELUXE CAB AR
MT855E BASE, ROW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Dermot Coll
Telephone:+1 559 207 6652
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone