Challenger MT855E

Challenger MT855E

Price
189,000 USD
Year
2017
Working hours
2909 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855E
Categorytractors
Serial NumberC0855JHNJG1005
Unit NumberAG0001268
Catalog NumberCU4555905
Manufacturing Year2017
Hours2909 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$ 189,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 6/28/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 6/28/22
AGP1567147-00

(1100 LBS)
(3200 LBS) INCLUDES BRACKET
(3500 LBS)
(ILO PIVOTING STEP)
19,500 LB LIFT CAPACITY
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
28 IDLER WEIGHTS @ 125 LBS EACH
30" CHEVRON EXTREME TRACKS
32 FRONT WEIGHTS @ 100 LBS EACH
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
ADAPTER PLATE AND PIN
AM/FM WEATHERBAND RADIO WITH
AND DEBRIS DEFLECTOR
AUTOMATIC CLIMATE CONTROL
BALL ENDS WITH CATEGORY III/IVN
BLUETOOTH/USB
CONTROLS AUX POWER IN
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
DELUXE, 30" BELTS, 3-PT HITCH
DRAIN VALVE
ENGLISH OPERATOR MANUAL/DECALS
EXTERNAL ELECTRIC MIRRORS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC PUMP
HYDRAULIC RESERVOIR ECOLOGY
IMPLEMENT VALVES
LEFT/RIGHT SIDE SUN VISORS
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS
PACKING, DOMESTIC TRUCK
QUICK HITCH WITH NARROW
REAR FACING & 2 HID FLOODLIGHTS
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM, FOR 3 POINT HITCH
ROCKER SWITCH
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEERABLE 3-POINT HITCH WITH
SWINGING CATEGORY V DRAWBAR
WITH CLEVIS, PIN, CATEGORY IV
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 6/28/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 6/28/22
AGP1567147-00

(1100 LBS)
(3200 LBS) INCLUDES BRACKET
(3500 LBS)
(ILO PIVOTING STEP)
19,500 LB LIFT CAPACITY
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
28 IDLER WEIGHTS @ 125 LBS EACH
30" CHEVRON EXTREME TRACKS
32 FRONT WEIGHTS @ 100 LBS EACH
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
ADAPTER PLATE AND PIN
AM/FM WEATHERBAND RADIO WITH
AND DEBRIS DEFLECTOR
AUTOMATIC CLIMATE CONTROL
BALL ENDS WITH CATEGORY III/IVN
BLUETOOTH/USB
CONTROLS AUX POWER IN
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
DELUXE, 30" BELTS, 3-PT HITCH
DRAIN VALVE
ENGLISH OPERATOR MANUAL/DECALS
EXTERNAL ELECTRIC MIRRORS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC PUMP
HYDRAULIC RESERVOIR ECOLOGY
IMPLEMENT VALVES
LEFT/RIGHT SIDE SUN VISORS
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS
PACKING, DOMESTIC TRUCK
QUICK HITCH WITH NARROW
REAR FACING & 2 HID FLOODLIGHTS
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM, FOR 3 POINT HITCH
ROCKER SWITCH
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEERABLE 3-POINT HITCH WITH
SWINGING CATEGORY V DRAWBAR
WITH CLEVIS, PIN, CATEGORY IV
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone