Challenger MT855B

Challenger MT855B

Price
174,250 USD
Year
2006
Working hours
4849 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855B
Categorytractors
Serial NumberBCC60978
Unit NumberB16036
Catalog NumberCU4453694
Manufacturing Year2006
Hours4849 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 174,250
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationChallenger Mt855b
Year 2006
Cat C15 Engine
18 Speed Powershift Transmission
59 Gpm
5 Valves
Front Suitcase Weights
Cloth Seat
Buddy Seat
Deluxe Cab
Hid Lights
Cat 5 Drawbar
30" Fs Belts @ 2"
Agco Autoguide
Waas
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone