Challenger MT845E

Challenger MT845E

Price
510,905 USD
Year
2015
Working hours
3363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT845E
Categorytractors
Serial NumberC0845TFNHG1018
Unit NumberAG0001190
Catalog NumberCU4555898
Manufacturing Year2015
Hours3363 h
CountryUnited States
LocationSanta Maria, CA
Pricing
Price Excluding Tax$ 510,905
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 6/19/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 6/19/22
AGP1563603-00

32 FRONT WRIGHTS W/BRACKET
3P HITCH AR CAT 3/4 CAT 4 DBAR
DELUXE CAB AR 800 AG
IDLER WTS-28 3500LBS
IMP CASE DRAIN PIONEER 3P
MT845E BASE ROW
MT845E TRACTOR
ROTATING BEACON ROOF MOUNT
SUNVISOR GP CAB
SUNVISOR GP REAR
TRACKS 30" EXTREME APPL
WEATHERBAND RADIO BT/USB
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 6/19/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 6/19/22
AGP1563603-00

32 FRONT WRIGHTS W/BRACKET
3P HITCH AR CAT 3/4 CAT 4 DBAR
DELUXE CAB AR 800 AG
IDLER WTS-28 3500LBS
IMP CASE DRAIN PIONEER 3P
MT845E BASE ROW
MT845E TRACTOR
ROTATING BEACON ROOF MOUNT
SUNVISOR GP CAB
SUNVISOR GP REAR
TRACKS 30" EXTREME APPL
WEATHERBAND RADIO BT/USB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Michelle Rhoades
Telephone:+1 559 530 7022
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone