Challenger MT845E

Challenger MT845E

Price
415,000 USD
Year
2018
Working hours
8 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT845E
Categorytractors
Serial NumberC0845CJNNG1008
Unit NumberAG0001616
Catalog NumberCU4571003
Manufacturing Year2018
Hours8 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax$ 415,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional Information(3200 LBS)
(3500 LBS)
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
28 IDLER WEIGHTS @ 125 LBS EACH
30" CHEVRON TRACKS
32 FRONT WEIGHTS @ 100 LBS EACH
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
AUTOMATIC CLIMATE CONTROL
BALL ENDS WITH CATEGORY
CATEGORY IV ADAPTER PLATE AND
CONTROLS AUXILIARY POWER IN
DEBRIS DEFLECTOR
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
DRAIN VALVE
DRAWBAR WITH CLEVIS, PIN,
ENGLISH OPERATOR MANUAL / DECALS
EXTERNAL ELECTRIC MIRRORS
EXTREME APPLICATION
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
III/IVN QUICK HITCH WITH
INCLUDES BRACKET (1100 LBS)
LEFT/RIGHT SIDE SUN VISORS
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS AND
MT845E AG TRACTOR
NARROW SWINGING CATEGORY V
PACKING, DOMESTIC TRUCK
PIN
REAR FACING
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM, FOR 3-POINT HITCH
ROCKER SWITCH
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEER ABLE 3-POINT HITCH
WITH 19,500 LB LIFT CAPACITY
XM/SIRIUS SATTELITE RADIO
Features
Additional Information(3200 LBS)
(3500 LBS)
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
28 IDLER WEIGHTS @ 125 LBS EACH
30" CHEVRON TRACKS
32 FRONT WEIGHTS @ 100 LBS EACH
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
AUTOMATIC CLIMATE CONTROL
BALL ENDS WITH CATEGORY
CATEGORY IV ADAPTER PLATE AND
CONTROLS AUXILIARY POWER IN
DEBRIS DEFLECTOR
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
DRAIN VALVE
DRAWBAR WITH CLEVIS, PIN,
ENGLISH OPERATOR MANUAL / DECALS
EXTERNAL ELECTRIC MIRRORS
EXTREME APPLICATION
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
III/IVN QUICK HITCH WITH
INCLUDES BRACKET (1100 LBS)
LEFT/RIGHT SIDE SUN VISORS
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS AND
MT845E AG TRACTOR
NARROW SWINGING CATEGORY V
PACKING, DOMESTIC TRUCK
PIN
REAR FACING
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM, FOR 3-POINT HITCH
ROCKER SWITCH
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEER ABLE 3-POINT HITCH
WITH 19,500 LB LIFT CAPACITY
XM/SIRIUS SATTELITE RADIO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone