Challenger MT835C

Challenger MT835C

Price
86,500 USD
Year
2010
Working hours
7634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT835C
Categorytractors
Serial NumberAGCC0835PNVGG1003
Unit NumberB#18758
Catalog NumberCU4720418
Manufacturing Year2010
Hours7634 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax86,500 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationMT835C
2010 MOEL YEAR
CAT C15 ENGINE
POWERSHIFT TRANSMISSION
STANDARD CAB
CLOTH SEAT
CAT 4 DRAWBAR
30" TRACKS @ 2"
Features
Additional InformationMT835C
2010 MOEL YEAR
CAT C15 ENGINE
POWERSHIFT TRANSMISSION
STANDARD CAB
CLOTH SEAT
CAT 4 DRAWBAR
30" TRACKS @ 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone