Challenger MT775E

Challenger MT775E

Price
199,900 USD
Year
2014
Working hours
1272 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT775E
Categorytractors
Serial NumberAGCC0775HENDD1022
Unit NumberB15649
Catalog NumberCU4388293
Manufacturing Year2014
Hours1272 h
CountryUnited States
LocationChillicothe, MO
Pricing
Price Excluding Tax$ 199,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information2014 model year
9.8l engine 400 hp
def
16 speed powershift trans
85 gpm 6 valves
3 point
quick hitch
big 1000 pto
radar
2000lbs front weights
cloth seat
deluxe cab
auto climate control
cat 4 drawbar
hid lights
25" gen ag belts at 2.50" tread
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone